E5-1-051-020

Part Number: E5-1-051-020

Specifications
 
MaterialZinc Alloy
FinishChrome Plated
Color/AppearanceBright
Access RestrictionTool
SealedNo
GasketedNo
Max Outer Panel Thickness6.000 mm (0.24 in)
Series20.1 mm Size
SeriesLow Profile
Min. Outer Panel Thickness0.000 mm (0.00 in)
Head Style8 mm Square
ProfileLow Profile
Flush HandleNo
Compliance SpecificationFire - EN45545
Grip - Maximum4.000 mm (0.16 in)
Grip - Minimum2.000 mm (0.08 in)

Southco offers modifications to our standard products, explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Learn More

Add to My Saved Products

Please login to save products