EA-A06 - USB Controller

EA-A06 - USB Controller

Southco’s EA-A06 USB Controller allows the independent, computer-controlled operation of up to 14 different electronic locks and other devices when connected to a standard computer USB port. The EA-A06, in conjunction with an existing computer, enables the user to easily track and record access to the electronic locks, providing an audit trail that can be used to help demonstrate compliance with regulatory requirements.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The EA-A06 features a user-friendly interface with simple programming commands that can be used with existing customer software, simplifying the configuration, operation and monitoring of the electronic devices through a single computer – eliminating the need for additional access hardware or devices.

  • Computer-controlled, remote electromechanical latch operation via USB port
  • Independently controls up to 14 latch inputs/outputs
  • User-friendly interface with simple programming commands
  • Plug-and-play installation with labeled connections for easy set up

Available Options

  • Various wire harness options
  • Power supply with global plug adapter options

Standards and Specifications

  • Maximum current per output: 2 Amps
  • Operating voltage range 12-24 VDC (See operating instructions included in product literature)
  • USB 2.0 cable

Industry Applications

  • Self Service
  • Secure storage
  • Medical equipment
  • Enclosures