F7 - Flexible T-Handle Latches

F7 - Flexible T-Handle Latches

These flexible handle latches adapt well to alignment irregularities in field use. But no matter how they are mounted or latched, their non-corrosive non-conductive UV-resistant thermoplastic elastomer handles provide consistent vibration-absorbing benefits for quiet and secure closure.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

The flexible, black thermoplastic elastomer handle is enhanced with a variety of additional features and options to provide smooth trouble-free performance under real-world conditions.

  • Built-in drag keeps latch handle stationary when unlatched
  • Curved T-handle style provides sure grip for operating latch
  • Different sizes and mounting styles accommodate a range of panel thicknesses
  • Indented keeper ensures positive latching
  • Provides intuitive ease of operation
  • Completely non-corrosive materials

Available Options

  • Available in three latch sizes
  • Visible installation style enables through-hole mounting convenience
  • Concealed installation style offers rear-mounting machine screw or thread-forming screw options for a more attractive presentation

Standards and Specifications

  • Flammability Rating: UL94-HB

Industry Applications

  • Automotive, Trucks
  • Construction Equipment, Off-Road Vehicles, Farm Equipment
  • Exhibits/Signs
  • Food Equipment
  • Industrial Machinery, Machine Tools, Metal Cutting
  • Lawn/Garden Equipment
  • Marine

Small Size (50 Series) is 112 mm (4.81") when latched
Medium Size (60 Series)
Large Size (70 Series) is 221 mm (8.70") when latched