H3 - Swinghandle Cam Latch

H3 - Swinghandle Cam Latch

This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.

Product Marketing
240 Products
Product Attributes
  FinishColor/AppearanceSealedLocking OptionCompliance SpecificationSecondary Padlock Hasp
Quick Info Powder Coat Black No Bellcore 216 Key -- Yes
Quick Info Chrome Plated Satin Yes 5 mm Double Bit DIN UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 5
No
Quick Info Powder Coat Black No 3 mm Double Bit DIN -- No
Quick Info Powder Coat Black Yes CH 333 Key DIN UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 3
UL FTTA2 / FTTA8 Type 3R
UL FTTA2 / FTTA8 Type 3RX
UL FTTA2 / FTTA8 Type 3X
UL FTTA2 / FTTA8 Type 4
UL FTTA2 / FTTA8 Type 4X
UL FTTA2 / FTTA8 Type 5
No
Quick Info Chrome Plated Satin No 8 mm Triangle DIN -- No
Quick Info Powder Coat Black Yes Bellcore 216 Key DIN UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 3
UL FTTA2 / FTTA8 Type 3R
UL FTTA2 / FTTA8 Type 3RX
UL FTTA2 / FTTA8 Type 3X
UL FTTA2 / FTTA8 Type 4
UL FTTA2 / FTTA8 Type 4X
UL FTTA2 / FTTA8 Type 5
Yes
Quick Info Chrome Plated Satin Yes CH 300 Key UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 5
No
Quick Info Powder Coat Black Yes CH 333 Key UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 3
UL FTTA2 / FTTA8 Type 3R
UL FTTA2 / FTTA8 Type 3RX
UL FTTA2 / FTTA8 Type 3X
UL FTTA2 / FTTA8 Type 4
UL FTTA2 / FTTA8 Type 4X
UL FTTA2 / FTTA8 Type 5
No
Quick Info Chrome Plated Satin No 3 mm Double Bit -- Yes
Quick Info Chrome Plated Satin Yes CH 333 Key UL FTTA2 / FTTA8 Type 1
UL FTTA2 / FTTA8 Type 12
UL FTTA2 / FTTA8 Type 12K
UL FTTA2 / FTTA8 Type 13
UL FTTA2 / FTTA8 Type 2
UL FTTA2 / FTTA8 Type 5
Yes

Find it Fast

240 Products

Finish

Color/Appearance

Sealed

Locking Option

Compliance Specification

Secondary Padlock Hasp

Type