M1-2A - Pop-Out Knob Latches

M1-2A - Pop-Out Knob Latches

The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Knob sits flush when not in use, but pops out to provide a secure grip to operate the latch and open the door.

  • Easy single round-hole installation – an alignment tab helps prevent latch from spinning in the panel during installation tightening
  • V-shaped pawl for easy-open/easy-close operation
  • Corrosion-resistant and UV-resistant materials

Available Options

  • Available in chrome, gold, or black finish
  • Choice of pull-to-open or turn-to-open operation
  • Turn-to-open style is available with three keepers:
  • Self-adjusting flush mount keeper for flush door/frame configurations
  • Self-adjusting surface mount keeper for overlapping doors
  • Fixed grip metal keeps for perpendicular door/frame configurations

Standards and Specifications

  • Recommended maximum working load for self-adjusting style is 220 N (50 lbs.)
  • Recommended maximum working load for fixed-grip style is 380 N (70 lbs.)
  • Recommended maximum working load for pull-to-open style is XXX N (XX lbs.)

Industry Applications

  • Aerospace
  • Automotive, Passenger Vehicles, Trucks
  • Electronic Enclosures
  • Exhibits/Signs
  • Marine
  • Medical