MA - Swing Door Locks

MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Durable lock mechanisms offer a variety of features for performance and aesthetics in upscale applications. They eliminate visible mounting hardware on the front or back of the door for a more elegant presentation.

  • McCoy double-spring design (one for pawl, one for handle) provides low closing forces, a solid feel on actuation, and keeps door handles level, even when using heavier handles
  • Optional Star Lock design includes a three-axis star key and six-pin tumbler lock for increased security; hooked deadbolt design prevents door from being lifted off
  • Integrated keyhole shutter protects against water or dirt intrusion
  • McCoy family is integrated within "One Look-One Lock" design to share the same aesthetics and key code compatibility with other complementary hardware
  • Locks, handles, and trim are available in dozens of styles with finish options to match the aesthetics of any application
  • McCoy locksets can be teamed with award-winning Olivari handles to provide the look and feel that set your design apart
  • Available to fit a range of door thicknesses

Available Options

  • Available in a variety of long-lasting finish combinations – chrome, satin chrome, brass, diamond brass
  • Non-locking version includes optional privacy knob with an emergency override
  • Round and square escutcheon options available to match other hardware designs

Industry Applications

  • Motor Yachts
  • Sailing Yachts
  • Door Manufacturers (for marine applications)
  • Recreation Vehicles


Brass
Chrome
Diamond Brass
Satin