Get the
Solutions Guide


Questions about

Positioning Hinges

Hinges from Southco

Southco's line of Positioning Hinges offer standard solutions for external, concealed or fully integrated designs requiring repositioning and control of motion. Our hinging technology features a typical life cycle of over 20,000 cycles, and up to 100,000. Southco's Positioning Hinges are scalable to suit any torque requirement and packaging space, allowing the flexibility to create a customized hinge for your unique application.

Torque hinges use engineered friction systems provide continuous resistance against motion, and are available in both factory pre-set constant torque version, as well as field-settable, adjustable torque models.

  • Provides constant resistance throughout the entire range of motion
  • Constant torque versions:
    • Are preset in our manufacturing facility and never require adjustment
    • Zero-drift and backlash, even under vibration or dynamic loads
    • Available with asymmetric torque for simplified operation
  • Adjustable torque versions:
    • Allow the resistance to be field adjusted using a screwdriver
    • Permit one hinge to be used for a variety of applications

This positioning hinge design uses spring tension, to hold the hinged object securely at one or more predetermined angle(s) – fully closed, partially open or fully open.

  • Provides additional resistance at pre-determined angles
  • Preset in our manufacturing facility, locking into place every time
  • Can be customized for specific angle andbreakaway load requirements
  • Eliminate gas struts and latch points needed to keep doors shut
  • Hold doors opened or closed and move panels securely into position without secondary supports
  • Provide intuitive self-opening & self-closing motion