MM - Star Slider / Star Talon / Talon Sliding Door Locks

MM - Star Slider / Star Talon / Talon Sliding Door Locks

Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Rugged construction, corrosion-resistant materials, and attractive designs make these locks desirable for use in top-of-the-line marine environment applications. Various accessory handle, anti-rattle handle, self-adjusting door hook, and top-stop door-hold features equip them for quieter and more reliable use in rough seas.

  • All marine-grade construction , with attractive, highly polished finishes are suitable for upscale use
  • Positive-grip latch mechanisms keep doors closed under extreme conditions
  • Variable latch setback options accommodate various door designs
  • Multiple handle design options available to satisfy aesthetic and functional needs
  • Star-Lock capabilities feature three-axis keylock for enhanced security within the standard door thickness
  • Talon models, available with or without keylocking, accommodate wood, fiberglass, and aluminum extrusion doors ranging from 20.5 mm to 38 mm (0.81" to 1.50") thick
  • Star Slider models are designed for stainless steel and aluminum extrusion doors ranging from 23 mm to 38 mm (0.91" to 1.50")

Available Options

  • Optional top stop mechanism that holds door open, even in heavy seas, can also be adapted to electro-mechanical latching
  • Star Slider models available in Heavy Duty, Standard, and Flush Inside versions
  • Multiple Star Lock models can be ordered with master-key or one-key convenience
  • Talon models available in chrome, anodized aluminum, anodized black aluminum, and diamond brass finishes
  • Star Slider models available in a combination of stainless steel and bright chrome-plated brass finishes

Industry Applications

  • Marine
  • Motor Yachts
  • Door Manufacturers (serving marine environments)

Flush Matchbox Style
Matchbox installs flush with door end, prevents snagging on clothing
Protruding Hook Style
Available on Star Talon, Star Slider, and Slider models