MP - Beetle Latches

MP - Beetle Latches

Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut.

Product Marketing
10 Products
Product Attributes
  MaterialColor/AppearanceAccess RestrictionPanel ThicknessThread or Hole TypeGrip Range
Quick Info Plastic Black Key Locking 10.000-16.000 mm (0.39-0.63 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic Black Key Locking 16.000-22.000 mm (0.63-0.87 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic White Key Locking 16.000-22.000 mm (0.63-0.87 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic White No Restriction 10.000-16.000 mm (0.39-0.63 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info 316 Stainless Steel Bright No Restriction 10.000-16.000 mm (0.39-0.63 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic Black No Restriction 10.000-16.000 mm (0.39-0.63 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic Black No Restriction 16.000-22.000 mm (0.63-0.87 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic White No Restriction 16.000-22.000 mm (0.63-0.87 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info Plastic White Key Locking 10.000-16.000 mm (0.39-0.63 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)
Quick Info 316 Stainless Steel Bright No Restriction 16.000-22.000 mm (0.63-0.87 in) Thread Forming Screw 25.000-26.000 mm (0.98-1.02 in)

Find it Fast

10 Products

Material

Color/Appearance

Access Restriction