MR - Omni Door Latches

MR - Omni Door Latches

Attractive, versatile, and easy-to-install, these Omni Door Latches deliver a flush-face solution for a variety of door thicknesses. Their recessed handles provide a deep grip for operating latch and opening door.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Numerous variations of the basic Omni design make it an all-around choice for numerous door-installation formats. Their common design makes all of them equally easy to install with simple door panel preparation.

  • All models adapt easily for left- or right-hand operation
  • All models feature doorkeeper options to keep door in open position
  • All models feature marine-grade, corrosion resistant materials such as stainless steel and ABS plastics
  • The swing-latch models feature nylon bumpers to cushion frame, reduce vibration, and prevent door rattle

Available Options

  • Multiple body and latching styles available to suit application requirements
  • Available with and without privacy button feature
  • Optional doorkeeper holds door in open position
  • A variety of strikers is available to match specific latches and dimensions
  • 2 mm spacers are available to adjust fit for thinner door profiles

Industry Applications

  • Marine
  • Recreation Vehicles

  • Omni Spring Bolt uses an adjustable spring bolt mechanism to accommodate frame variations
  • Omni Flat Style features a concealed spring bolt to present a flush profile on the edge of the door and eliminate external snag points, while its double-swing action provides a solution for multi-position doors
  • Omni 2-Step Style features a flat-ended round, sliding deadbolt
  • Designed for thicker doors, 25.4 mm (1.00") to 51 mm (2.00")
  • Available for two-sided or single-side installation
  • Designed for thicker doors, 32 mm (1.25") or 35 mm (1.38"), with options for doors down to 22.2 mm (.88") available by request
  • Low-profile protrusion – only 3 mm (.12") – is ideal for interior pocket doors fully recessed into pocket
  • Door-holder feature keeps door in recess until intentionally released