MT- Pin Latches

MT- Pin Latches

Pin Latches deliver corrosion resistance and durability to compartments with overhanging lids. The latch is opened by pushing the sprung pin, which has the option to be padlocked for added security. A ring pull inside the compartment serves as an emergency escape should this be required. Alternatively the latch can be used in the reverse orientation and deployed using a stylish knob. Whichever variant is used, the latch can be slam closed.

Product Marketing
2 Products
Product Attributes
  OperationHandle StyleProfileFlush HandlePawl StyleAccess Restriction
Quick Info Pull Flush Flush -- Short No Restriction
Quick Info Right Hand Out Type 1 (For Drawers) -- No Short No Restriction

Find it Fast

2 Products

Operation

Handle Style