MT - Parrot Panel Latches

MT - Parrot Panel Latches

Parrot Panel Latches are a quick and easy choice for installation on interior or exterior panels that overhang their mating surface. Design enables you to disengage latch and open panel with a single continuous motion. A silicone bumper dampens the sound of the latch when closing, for true "slam-to-close" convenience.

Product Marketing
4 Products
Product Attributes
  FinishColor/AppearanceMaterialGrip RangeInstallationHandle Style
Quick Info PVD Diamond Brass Plastic 9.000 mm (0.35 in) Rivet / Screw Compact Style
Quick Info Natural Black Plastic 9.000 mm (0.35 in) Rivet / Screw Compact Style
Quick Info Chrome Plated Satin Plastic 9.000 mm (0.35 in) Rivet / Screw Compact Style
Quick Info Chrome Plated Chrome Plastic 9.000 mm (0.35 in) Rivet / Screw Compact Style

Find it Fast

4 Products

Finish

Color/Appearance