MT - Snappy Panel Latches

MT - Snappy Panel Latches

The simple, yet efficient design of the Snappy Latch provides for positive latch engagement with a simple push-to-close motion, then releases automatically when the panel is lifted. The user never even touches the latch. It's a great choice for applications requiring frequent access with an economy of motion.

Product Marketing
1 Products
Product Attributes
  MaterialMaterial GradeFinishColor/AppearanceInstallationGrip - Maximum
Quick Info Plastic Nylon Natural White Rivet / Screw 9.000 mm (0.35 in)

Find it Fast

1 Products