MT - Sundecker Panel Latches

MT - Sundecker Panel Latches

When you want to mount and/or actuate a push-to-close latch from a variety of angles or locations, the Sundecker Panel Latch provides loads of versatility. The substantially sized latch body tolerates strong pulling forces, and the remote latch actuation option helps keep latch points free from external hardware.

Product Marketing
8 Products
Product Attributes
  Handle StyleColor/AppearanceInstallationFlush HandleClassGrip - Maximum (mm)
Quick Info Eyelet - West Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Strap - North Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Eyelet - South Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Strap - East Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Strap - South Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Eyelet - East Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Strap - West Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)
Quick Info Eyelet - North Black Rivet / Screw No MT - Sundecker Panel Latches 12.700 mm (0.50 in)

Find it Fast

8 Products

Handle Style