N2 - Heavy Duty Lift & Turn Compression Latches

N2 - Heavy Duty Lift & Turn Compression Latches

Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

From its solid stainless steel shaft to its easy-to-grip T-handle, this rugged latch is designed to operate reliably in heavier duty applications. Its intuitive lever-action mechanism generates sufficient compression to hold doors snug and rattle-free, despite the vibration of heavy diesel engines or the shocks of rough terrain.

  • Available in multiple sizes to provide the strength, grip, and appropriate pull-up compression for a large variety of door sizes
  • 6 mm (.24") of consistent pull-up compression provides a snug fit to dampen vibration, minimize noise
  • Multiple pawl options and adjustments accommodate a broad range of relative door-to-frame dimensions
  • N2 with standard cup size utilizes same simple panel prep as Southco N4 latch, for easy drop-in replacement

Available Options

  • Available with a recessed cup that keeps folded handle below the surface of the door
  • Also available in both locking and non-locking styles
  • Easily configurable with custom keycodes and colors
  • Stainless steel version for corrosion resistance and harsh environments
  • Straight and offset pawl options satisfy grip dimensions ranging from 2.5 to 104 mm (0.10” to 4.10")
  • Under customer request we have available a medium and large size cup as well as a M16 shaft for heavier duty applications

Standards and Specifications

  • Maximum working load in powder coated versions: 1000 N (225 lbs.)
  • Maximum working load in stainless steel versions: 1800 N (405 lbs.)
  • Fits door panels from 1.5 mm to 2.5 mm thick (T-handle no cup version) and up to 12.7 mm thick (recessed cup version)

Industry Applications

  • Off-Highway Equipment
  • Trucks
  • Emergency Vehicles
  • Tow Trucks
  • Military Vehicles
  • Gensets
  • Railway
  • Industrial Equipment

No Cup Style
Available in both powder coated steel & stainless steel.
Standard Cup
Available in both powder coated steel and stainless steel.
Medium Cup
Available in powder coated steel only.
Large Cup
Available in powder coated steel only.