P1 - Flush Pull

P1 - Flush Pull

Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

This black ABS body uses a two-piece design to provide ample gripping space with a clean, flush-mount panel presentation.

  • Simple single-hole mounting –flush face slides through panel, cup attaches from back side with concealed self-tapping mounting screws
  • Can be used for lifting, pulling, sliding or pushing doors or drawers
  • Lifting load on pull transfers directly to panel edge

Available Options

  • UL94-V0 version available

Standards and Specifications

  • Operating Temperature Range: -50ºC (-60ºF) to 60:ºC (140ºF)
  • Multiple models accommodates panels from 1 mm (.04") up to 6.3 mm (.25") thick
  • Provides maximum working load of 1,300 N (300 lbs.) for lifting/pulling applications

Industry Applications

  • Electronic Enclosures
  • Exhibits/Signs
  • Food Equipment
  • Furniture
  • HVAC
  • Industrial Enclosures
  • Industrial Machinery, Machine Tools and Metal Cutting
  • Lawn/Garden Equipment
  • Medical
  • Telecommunications
  • Vending Machines