P7 - ATCA Compliant Faceplate Mounting Hardware

P7 - ATCA Compliant Faceplate Mounting Hardware

Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

A robust inject/eject mechanism is combined with guide pins and a variety of Southco captive screws to provide a complete and fully ATCA-compliant faceplate mounting hardware package.

  • Ergonomic inject/eject lever designed for easy operation has aesthetically pleasing design that takes up minimal real estate on the faceplate
  • Secondary catch on inject/eject lever operates microswitch to permit hot-swapping
  • Hardened captive screws with #2 Phillips headstyle also feature knurled knobs for easy hand assembly
  • Smooth finish and bullet tip on guide pins assure easy alignment, easy insertion
  • Ejector satisfies ATCA performance standard of at least 250 inject/eject cycles

Available Options

  • Captive screws are available in press-in and flare-in captivation styles fit a variety of panel thicknesses
  • Captive screws available with metallic knob or Prism Series colored knobs

Standards and Specifications

  • Fully compliant with ATCA PICMG 3.0 R2.0 standards
  • Glass-filled nylon catch and handle on inject/eject lever are UL94-V0 rated
  • Prism Series PC/ABS knobs are also UL94-V0 rated
  • ROHS-compliant metallic hardware meets EU requirements to be free of hexavalent chrome

Industry Applications

  • Telecommunications

ATCA Mounting Screw
ATCA Guide Pin
4C Prism Series Captive Screw
47 Styled Knob Series Captive Screw
U-Bent Washer