Rotary Latch Systems

Find it Fast

1,205 Products

Material

Finish

Color/Appearance

Access Restriction

Thread or Hole Type

Locking Option

Stage

Trigger Style

Mounting Method

Mounting Hole

Installation

Key Codes

Cam Attached

Actuation

Operation

Actuator Type

Cable Length

Size Series

Housing Configuration

Style

Voltage

Connector Options

Re-Lock Type

Packaging

Compliance Specification

Microswitch

Housing Material

Accessory Type

Body Finish

Handle Material

Latch Mechanism

Suitable Actuators

Handle Finish

Type

Actuation Style

Class

Trigger Spring