24-10-402-10

Part Number: 24-10-402-10

Specifications 
  
MaterialSteel
FinishZinc Immersion Coating
Access RestrictionNo Restriction
SealedNo
GasketedNo
InstallationWeld
ProfileFlush
OperationTurn Counterclockwise to Latch / Lock
Latching PointsSingle, Two or Three point
Grip - Maximum39.700 mm (1.56 in)
Grip - Minimum27.800 mm (1.09 in)