24-20-402-35

Part Number: 24-20-402-35

Specifications 
  
MaterialStainless Steel
Color/AppearancePolished
Access RestrictionNo Restriction
SealedNo
GasketedNo
InstallationWith Mounting Studs
ProfileFlush
OperationTurn Counterclockwise to Latch / Lock
Latching PointsSingle, Two or Three point
Grip - Maximum39.700 mm (1.56 in)
Grip - Minimum27.800 mm (1.09 in)