E5-1-021-131

Part Number: E5-1-021-131

Specifications 
  
MaterialZinc Alloy
FinishChrome Plated
Color/AppearanceBright
Access RestrictionTool
SealedYes
Max Outer Panel Thickness6.000 mm (0.24 in)
Series20.1 mm Size
SeriesLow Profile
Min. Outer Panel Thickness0.000 mm (0.00 in)
Head Style7 mm Triangle
ProfileLow Profile
Flush HandleNo
Compliance SpecificationFire - EN45545
Grip - Maximum26.000 mm (1.02 in)
Grip - Minimum24.000 mm (0.94 in)