E5-1-115-091

Part Number: E5-1-115-091

Specifications 
  
MaterialZinc Alloy
FinishPowder Coat
Color/AppearanceBlack
Access RestrictionNo Restriction
SealedYes
Max Outer Panel Thickness6.000 mm (0.24 in)
Series20.1 mm Size
SeriesLow Profile
Min. Outer Panel Thickness0.000 mm (0.00 in)
Head StyleShort wing
Flush HandleNo
Compliance SpecificationFire - EN45545
Grip - Maximum18.000 mm (0.71 in)
Grip - Minimum16.000 mm (0.63 in)