E5-2-035-171

Part Number: E5-2-035-171

Specifications 
  
MaterialZinc Alloy
FinishPowder Coat
Color/AppearanceBlack
Access RestrictionTool
SealedYes
Max Outer Panel Thickness14.000 mm (0.55 in)
Series20.1 mm Size
SeriesLow Profile
Min. Outer Panel Thickness0.000 mm (0.00 in)
Flush HandleNo
Compliance SpecificationFire - EN45545
Grip - Maximum42.000 mm (1.65 in)
Grip - Minimum40.000 mm (1.57 in)