E5-2-195-070

Part Number: E5-2-195-070

Specifications 
  
MaterialZinc Alloy
FinishPowder Coat
Color/AppearanceBlack
Access RestrictionTool
SealedNo
GasketedNo
Max Outer Panel Thickness14.000 mm (0.55 in)
Series20.1 mm Size
SeriesLow Profile
Min. Outer Panel Thickness0.000 mm (0.00 in)
Head StyleBellcore Electronics
Flush HandleNo
Compliance SpecificationFire - EN45545
Grip - Maximum22.000 mm (0.87 in)
Grip - Minimum20.000 mm (0.79 in)