Push to Close Latches

1452 Products
Product Attributes
  Color/AppearanceRated LoadSize SeriesMaterialMaterial GradeThread or Hole Type
Quick Info Black 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info White 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info Black 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info White 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info Black 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info White 40 N (8.7 lbs.) Medium Size Plastic Polypropylene Rectangular hole
Quick Info Black 52 N (11.8 lbs.) Large Size Plastic Polypropylene Rectangular hole
Quick Info White 52 N (11.8 lbs.) Large Size Plastic Polypropylene Rectangular hole
Quick Info Black 52 N (11.8 lbs.) Large Size Plastic Polypropylene Rectangular hole
Quick Info White 52 N (11.8 lbs.) Large Size Plastic Polypropylene Rectangular hole

Find it Fast

1,452 Products

Material

Material Grade

Finish

Color/Appearance

Knob Finish

Access Restriction

Thread or Hole Type

Sealed

Grip Type

Locking Option

Flange Finish

Stage

Mounting Method

Mounting Hole

Installation

Profile

Key Codes

Lock Core Finish

Cam Attached

Actuation

Operation

Actuator Type

Actuator Fitting

Latch End Fitting

Cable Length

Rated Load

Handle Style

Size Series

Spacer Color

Style

Series

Compliance Specification

UL List

Microswitch

Housing Material

Flange Shape

Accessory Type

Body Finish

Spring

Handle Material

Latch Mechanism

Suitable Actuators

Handle Finish

Cup Finish

Type

Actuation Style