Captive Screws

11090 Products
Product Attributes
  MaterialFinishMaterial ThicknessMax Outer Panel ThicknessLengthHead Style
Quick Info Steel Zinc Plate, Chromate plus sealer 1.300-3.200 mm (0.05-0.13 in) 0.900 mm (0.04 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Stainless Steel -- 1.300-3.200 mm (0.05-0.13 in) 0.900 mm (0.04 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 2.500-3.200 mm (0.10-0.13 in) 2.200 mm (0.09 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Stainless Steel -- 2.500-3.200 mm (0.10-0.13 in) 2.200 mm (0.09 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 1.300-6.400 mm (0.05-0.25 in) 0.900 mm (0.04 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 1.300-6.400 mm (0.05-0.25 in) 0.900 mm (0.04 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 2.500-6.400 mm (0.10-0.25 in) 2.200 mm (0.09 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 2.500-6.400 mm (0.10-0.25 in) 2.200 mm (0.09 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 3.800-6.400 mm (0.15-0.25 in) 3.400 mm (0.13 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 3.800-6.400 mm (0.15-0.25 in) 3.400 mm (0.13 in) 13.900 mm (0.55 in) Slotted Recess

Find it Fast

11,090 Products

Material

Finish

Color/Appearance

Knob Style

Knob Material

Thread or Hole Type

Installation

Series

Head Style

Recess Size

Receptacle Style

Receptacle Type

Size Series

Packaging

Type

Samples