D9-47-1302-K000

Part Number: D9-47-1302-K000

Specifications
 
Color/AppearanceBlack
InstallationPress-in
Min. Outer Panel Thickness0.000-0.900 mm (0.00-0.04 in)
PackagingTray Package
TypeStud Assembly
Fastened Stud Projection9.300 mm (0.37 in)
Unfastened Stud Projection5.050 mm (0.20 in)

Southco offers modifications to our standard products, explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Learn More

Add to My Saved Products

Please login to save products