ST - Counterbalanced Embedded Hinges

ST - Counterbalanced Embedded Hinges

Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.

Product Marketing
16 Products
Product Attributes
  Forward TorqueReverse TorqueMaterialFinishColor/AppearanceTorque Type
Quick Info 2.259 Nm (19.99 in-lbf) 1.355 Nm (11.99 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 2.440 Nm (21.60 in-lbf) 4.067 Nm (36.00 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 1.898 Nm (16.80 in-lbf) 3.163 Nm (27.99 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 3.163 Nm (27.99 in-lbf) 1.898 Nm (16.80 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 2.982 Nm (26.39 in-lbf) 4.971 Nm (44.00 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 1.355 Nm (11.99 in-lbf) 2.259 Nm (19.99 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 4.971 Nm (44.00 in-lbf) 2.982 Nm (26.39 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 1.898 Nm (16.80 in-lbf) 3.163 Nm (27.99 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 2.982 Nm (26.39 in-lbf) 4.971 Nm (44.00 in-lbf) Zinc Alloy Natural Natural Asymmetric
Quick Info 3.163 Nm (27.99 in-lbf) 1.898 Nm (16.80 in-lbf) Zinc Alloy Natural Natural Asymmetric

Find it Fast

16 Products