ST - Constant Torque Embedded Hinges

ST - Constant Torque Embedded Hinges

The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.

Product Marketing
131 Products
Product Attributes
  Torque TypeForward TorqueReverse TorqueMaterialFinishColor/Appearance
Quick Info Asymmetric 2.711 Nm (23.99 in-lbf) 1.626 Nm (14.39 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 1.355 Nm (11.99 in-lbf) 2.259 Nm (19.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Symmetric 4.067 Nm (36.00 in-lbf) 4.067 Nm (36.00 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 2.259 Nm (19.99 in-lbf) 1.355 Nm (11.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 0.338 Nm (2.99 in-lbf) 0.564 Nm (4.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 0.406 Nm (3.59 in-lbf) 0.677 Nm (5.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 2.982 Nm (26.39 in-lbf) 4.971 Nm (44.00 in-lbf) Zinc Alloy Natural Natural
Quick Info Symmetric 3.163 Nm (27.99 in-lbf) 3.163 Nm (27.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 2.259 Nm (19.99 in-lbf) 1.355 Nm (11.99 in-lbf) Zinc Alloy Natural Natural
Quick Info Asymmetric 1.898 Nm (16.80 in-lbf) 3.163 Nm (27.99 in-lbf) Zinc Alloy Natural Natural

Find it Fast

131 Products

Torque Type

Installation