ST - Torque Cartridge Embedded Hinges

ST - Torque Cartridge Embedded Hinges

These constant torque cartridges enable users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed, or anywhere in between. These cartridges are designed specially for applications where customers need to integrate constant torque functionality into a molded assembly. The ST-8P and larger ST-11P feature an overmolded design that encapsulates and hides the hinge for enhanced aesthetic value. The small diameter of both cartridges enables designers to use them with great flexibility that is difficult to achieve with a nut and bolt, and a customizable holding torque provides the right “feel” for a wide range of application needs.

Product Marketing
28 Products
Product Attributes
  MaterialColor/AppearanceTorque TypeForward TorqueReverse TorqueInstallation
Quick Info Aluminum Alloy Black Asymmetric 0.406 Nm (3.59 in-lbf) 0.677 Nm (5.99 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 1.690 nm (14.96 in-lbf) 1.190 nm (10.53 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 1.190 nm (10.53 in-lbf) 1.690 nm (14.96 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Symmetric 1.690 nm (14.96 in-lbf) 1.690 nm (14.96 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 2.260 nm (20.00 in-lbf) 1.580 nm (13.98 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 1.580 nm (13.98 in-lbf) 2.260 nm (20.00 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Symmetric 2.260 nm (20.00 in-lbf) 2.260 nm (20.00 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 2.820 nm (24.96 in-lbf) 1.980 nm (17.52 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Asymmetric 1.980 nm (17.52 in-lbf) 2.820 nm (24.96 in-lbf) Mold-in
Quick Info Zinc Alloy Natural Symmetric 2.820 nm (24.96 in-lbf) 2.820 nm (24.96 in-lbf) Mold-in

Find it Fast

28 Products

Material

Color/Appearance

Torque Type

Shaft Style