C6 / G6 - Detent Hinges

C6 / G6 - Detent Hinges

Southco’s Detent Hinge series offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Fixed-position detent hinges hold doors open at predetermined angles and eliminate the cost and labor of installing additional components to maintain consistent positioning.

  • Multiple detent angles allow for defined opening angles
  • Secure, snap-on covers fully conceal mounting hardware
  • Corrosion-resistant stainless steel and plastic construction
  • Contemporary styling complements industrial design

Available Options

  • Available in free-swinging style with no detents
  • Available with plastic and stainless steel, or all plastic construction
  • Available with multiple detent styles to hold door at predetermined positions
  • Each of the three C6 detent angle styles is available in a choice of three positioning torque ratings to accommodate a variety of application needs

Standards and Specifications

  • Stainless Steel Model Cycle life: up to 5,000
  • Hardened Steel Detent Tube Model Cycle Life: up to 20,000
  • Operating temperature range: -40° C (-40° F) to 80° C (180° F)

Industry Applications

  • Enclosure Companies
  • HVAC – Heating/Ventilation/Air Conditioning
  • Industrial Machinery
  • Marine
  • Off-Highway – Construction, Farm Vehicles